18.5.17 Event Generator Control A

Name: EVGENCTRLA
Offset: 0x18
Reset: 0x00
Property: -

Bit 76543210 
  EVGEN1SEL[2:0] EVGEN0SEL[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 0:2, 4:6 – EVGENnSEL Event Generator n Select

This bit field controls which pin is connected to Event Generator n.
ValueNameDescription
0x0 PIN0 Pin 0 used as event generator
0x1 PIN1 Pin 1 used as event generator
0x2 PIN2 Pin 2 used as event generator
0x3 PIN3 Pin 3 used as event generator
0x4 PIN4 Pin 4 used as event generator
0x5 PIN5 Pin 5 used as event generator
0x6 PIN6 Pin 6 used as event generator
0x7 PIN7 Pin 7 used as event generator