11.3.2.3 Programming
For page programming, filling the page buffer and writing the page buffer into Flash, User Row, and EEPROM are two separate operations.
Before programming a Flash page with the data in the page buffer, the content of the Flash
page must be erased (read back 0xFF). Programming an unerased Flash page
will corrupt its content.
Two options are available to make sure that the Flash page content is programmed correctly:
- Make sure the Flash is ready by reading the Flash Busy (FLBUSY) flag in the NVMCTRL.STATUS register.
- Fill the page buffer.
- Write the page buffer to Flash with the Flash Page Erase and Page Write (FLPERW) command.
- Make sure the Flash is ready by reading the Flash Busy (FLBUSY) flag in the NVMCTRL.STATUS register.
- Write to a location on the page to set up the address.
- Perform a Flash Page Erase (FLPER) command.
- Fill the page buffer.
- Perform a Flash Page Write (FLPW) command.
The NVM command set supports both single Page Erase and Write (FLPERW/EEPERW) operations and split Page Erase (FLPER/EEPER) and Page Write (FLPW/EEPW) commands for both Flash and EEPROM. These split commands enable a shorter programming time for each command, and the erase operations can be done during non-time-critical programming execution.
The EEPROM programming is similar to Flash programming, but only the bytes updated in the page buffer will be written or erased in the EEPROM.
| Memory Section | Erase Granularity | Write Granularity |
|---|---|---|
| Flash array | Page | Page |
| EEPROM array | Byte | Byte |
| User Row | Page(1) | Page(1) |
- User Row page is 64 bytes.