3.1 I/O Multiplexing
|
VQFN/TQFP 48-pin |
VQFN/TQFP 32-pin |
SPDIP/SSOP 28-pin |
VQFN 28-pin | Pin name(1) | Special | ADC0 | ACn | DAC0 | USARTn | SPI0 | TWI0(3) | TCAn | TCBn | CCL | EVSYS |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 44 | 30 | 22 | 26 | PA0 | XTALHF1 | 0, TxD | 0, MOSI(2) | 0, SDA(HC)(2) | 0, WO0 | LUT0, IN0 | |||||
| 45 | 31 | 23 | 27 | PA1 | XTALHF2 | 0, RxD | 0, MISO(2) | 0, SCL(HC)(2) | 0, WO1 | LUT0, IN1 | |||||
| 46 | 32 | 24 | 28 | PA2 | AIN22 |
0, XCK | 0, SDA(HC) | 0, WO2 | 0, WO | LUT0, IN2 | EVOUTA | ||||
| 47 | 1 | 25 | 1 | PA3 | AIN23 |
0, XDIR | 0, SCL(HC) | 0, WO3 | 1, WO | LUT0, OUT | |||||
| 48 | 2 | 26 | 2 | PA4 | AIN24 | 0, TxD(2) | 0, MOSI |
0, WO4 | |||||||
| 1 | 3 | 27 | 3 | PA5 | AIN25 | 0, RxD(2) | 0, MISO |
0, WO5 | |||||||
| 2 | 4 | 28 | 4 | PA6 | AIN26 | 0, XCK(2) | 0, SCK | 1, WO2(2) | LUT0, OUT(2) | ||||||
| 3 | 5 | 1 | 5 | PA7 | CLKOUT | AIN27 |
0, OUT | 0, XDIR(2) | 0, SS | EVOUTA(2) | |||||
| 4 | PB0 |
0, WO0(2) | |||||||||||||
| 5 | PB1 |
0, WO1(2) | |||||||||||||
| 6 | PB2 |
0, WO2(2) | EVOUTB | ||||||||||||
| 7 | PB3 |
0, WO3(2) | |||||||||||||
| 8 | PB4 |
0, WO4(2) | 2, WO(2) | ||||||||||||
| 9 | PB5 |
0, WO5(2) | 3, WO | ||||||||||||
| 10 | 6 | 2 | 6 | PC0 | AIN28 | 1, TxD |
0, SCK(2) | 0, WO0(2) | 2, WO | LUT1, IN0 | |||||
| 11 | 7 | 3 | 7 | PC1 | AIN29 |
1, RxD |
0,SS(2) | 0, WO1(2) | 3, WO(2) | LUT1, IN1 | |||||
| 12 | 8 | 4 | 8 | PC2 | AIN30 |
0, AINN3 |
1, XCK |
0, SCK(2) |
0, SDA(C) | 0, WO2(2) | LUT1, IN2 | EVOUTC | |||
| 13 | 9 | 5 | 9 | PC3 | AIN31 |
0, AINP4 |
1, XDIR |
0, SS(2) |
0, SCL(C) | 0, WO3(2) | LUT1, OUT | ||||
| 14 | VDD | ||||||||||||||
| 15 | GND | ||||||||||||||
| 16 | PC4 | 1, TxD(2) |
0, WO4(2) | ||||||||||||
| 17 | PC5 | 1, RxD(2) |
0, WO5(2) | ||||||||||||
| 18 | PC6 |
0, OUT(2) | 1, XCK(2) | 0, SDA(C)(2) | 1, WO2(2) | LUT1, OUT(2) | |||||||||
| 19 | PC7 | 1, XDIR(2) | 0, SCL(C)(2) | EVOUTC(2) | |||||||||||
| 20 | 10 | 6 | 10 | PD0 | AIN0 |
0, AINN1 | 0, WO0(2) | LUT2, IN0 | |||||||
| 21 | 11 | 7 | 11 | PD1 | AIN1 | 0, WO1(2) | LUT2, IN1 | ||||||||
| 22 | 12 | 8 | 12 | PD2 | AIN2 |
0, AINP0 | 0, WO2(2) | LUT2, IN2 | EVOUTD | ||||||
| 23 | 13 | 9 | 13 | PD3 | AIN3 |
0, AINN0 | 0, WO3(2) | LUT2, OUT | |||||||
| 24 | 14 | 10 | 14 | PD4 | AIN4 | 1, AINP2 | 0, TxD(2) | 0, MOSI(2) |
0, WO4(2) | ||||||
| 25 | 15 | 11 | 15 | PD5 | AIN5 | 1, AINN0 | 0, RxD(2) | 0, MISO(2) |
0, WO5(2) | ||||||
| 26 | 16 | 12 | 16 | PD6 | AIN6 |
0, AINP3 | OUT |
0, XCK(2) | 0, SCK(2) | 1, WO2(2) | LUT2, OUT(2) | ||||
| 27 | 17 | 13 | 17 | PD7 | VREFA | AIN7 |
0, AINN2 |
0, XDIR(2) | 0, SS(2) | EVOUTD(2) | |||||
| 28 | 18 | 14 | 18 | VDD | |||||||||||
| 29 | 19 | 15 | 19 | GND | |||||||||||
| 30 | PE0 | AIN8 | 0, AINP1 | 0, MOSI(2) | 0, WO0(2) | ||||||||||
| 31 | PE1 | AIN9 | 0, MISO(2) | 0, WO1(2) | |||||||||||
| 32 | PE2 | AIN10 | 0, AINP2 | 0, SCK(2) | 0, WO2(2) | EVOUTE | |||||||||
| 33 | PE3 | AIN11 | 0, SS(2) | 0, WO3(2) | |||||||||||
| 34 | 20 | 16 | 20 | PF0 | XTAL32K1 | AIN16 | 2, TxD | 0, WO0(2) | LUT3, IN0 | ||||||
| 35 | 21 | 17 | 21 | PF1 | XTAL32K2 | AIN17 | 2, RxD | 0, WO1(2) | LUT3, IN1 | ||||||
| 36 | 22 | PF2 | AIN18 | 2, XCK | 0, WO2(2) | LUT3, IN2 | EVOUTF | ||||||||
| 37 | 23 | PF3 | AIN19 | 2, XDIR | 0, WO3(2) | LUT3, OUT | |||||||||
| 38 | 24 | PF4 | AIN20 | 2, TxD(2) | 0, WO4(2) | 0, WO(2) | |||||||||
| 39 | 25 | PF5 | AIN21 | 2, RxD(2) | 0, WO5(2) | 1, WO(2) | |||||||||
| 40 | 26 | 18 | 22 | PF6 | RESET/HV | ||||||||||
| 41 | 27 | 19 | 23 | PF7 | UPDI | 0, SS(2) | EVOUTF(2) | ||||||||
| 42 | 28 | 20 | 24 | VDD | |||||||||||
| 43 | 29 | 21 | 25 | GND |
- Pin names are of Pxn type, with x being the PORT instance (A, B, C, ...) and n the pin number. Notation for signals is PORTx_PINn. All pins can be used as event inputs.
- Alternative pin positions.
- TWI pins are marked HC if they can be used as TWI Host or Client pins and C if they only can be used as TWI Client pins.