32.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | OUTEN | OUTRANGE[1:0] | ENABLE | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RUNSTDBY Run in Standby Mode
If this bit is ‘1
’, the DAC or the output buffer will not
automatically be disabled when the device is entering Standby sleep mode.
Bit 6 – OUTEN Output Buffer Enable
1
’ to this bit enables the output buffer and sends the OUT
signal to a pin.Bits 5:4 – OUTRANGE[1:0] Output Buffer Range
Value | Name | Description |
---|---|---|
0x0 | FULL | Full output buffer range |
0x1 | - | - |
0x2 | LOW | Low output buffer range |
0x3 | HIGH | High output buffer range |
Bit 0 – ENABLE DAC Enable
1
’ to this bit enables the DAC.