22.3.3.4.5 Port Override for Waveform Generation
The corresponding port pin direction must
         be set as output (PORTx.DIR[n] = 1) to make the waveform generation
         available on the port pins. The TCA will override the port pin values when the compare
         channel is enabled (CMPnEN = 1 in the TCAn.CTRLB register), and a Waveform
         Generation mode is selected.
The figure below shows the port override
         for TCA. The timer/counter compare channel will override the port pin output value
         (PORTx.OUT) on the corresponding port pin. Enabling inverted I/O on the port pin (INVEN =
            1 in the PORTx.PINnCTRL register) inverts the corresponding WG
         output.