1 Memory Overview
The following table shows the memory overview of the entire family, but further documentation describes only the AVR16EA28/32/48 devices.
| Devices |
AVR16EA28 |
AVR32EA28 |
AVR64EA28 |
|---|---|---|---|
|
Flash memory |
16 KB |
32 KB |
64 KB |
| SRAM | 2 KB | 4 KB | 6 KB |
| EEPROM | 512B | 512B | 512B |
| User row | 64B | 64B | 64B |