10.1 Peripheral Address Map

The address map shows the base address for each peripheral. Refer to the respective peripheral sections for a complete register description and summary for each peripheral.

Table 10-1. Peripheral Address Map
Base AddressNameDescription28-pin32-pin48-pin
0x0000VPORTAVirtual Port AXXX
0x0004VPORTBVirtual Port BX
0x0008VPORTCVirtual Port CXXX
0x000CVPORTDVirtual Port DXXX
0x0010VPORTEVirtual Port EX
0x0014VPORTFVirtual Port FXXX
0x001CGPRGeneral Purpose registersXXX
0x0030CPUCPUXXX
0x0040RSTCTRLReset ControllerXXX
0x0050SLPCTRLSleep ControllerXXX
0x0060CLKCTRLClock ControllerXXX
0x00A0BODBrown-out DetectorXXX
0x00B0VREFVoltage ReferenceXXX
0x0100WDTWatchdog TimerXXX
0x0110CPUINTInterrupt ControllerXXX
0x0120CRCSCANCyclic Redundancy Check Memory ScanXXX
0x0140RTCReal-Time CounterXXX
0x01C0CCLConfigurable Custom LogicXXX
0x0200EVSYSEvent SystemXXX
0x0400PORTAPort A ConfigurationXXX
0x0420PORTBPort B ConfigurationX
0x0440PORTCPort C ConfigurationXXX
0x0460PORTDPort D ConfigurationXXX
0x0480PORTEPort E ConfigurationX
0x04A0PORTFPort F ConfigurationXXX
0x05E0PORTMUXPort MultiplexerXXX
0x0600ADC0Analog-to-Digital ConverterXXX
0x0680AC0Analog Comparator 0XXX
0x0688AC1Analog Comparator 1XXX
0x06A0DAC0Digital-to-Analog Converter 0XXX
0x0800USART0Universal Synchronous Asynchronous Receiver Transmitter 0XXX
0x0820USART1Universal Synchronous Asynchronous Receiver Transmitter 1XXX
0x0840USART2Universal Synchronous Asynchronous Receiver Transmitter 2XXX
0x0900TWI0Two-Wire InterfaceXXX
0x0940SPI0Serial Peripheral InterfaceXXX
0x0A00TCA0Timer/Counter Type A instance 0XXX
0x0A40TCA1Timer/Counter Type A instance 1XXX
0x0B00TCB0Timer/Counter Type B instance 0XXX
0x0B10TCB1Timer/Counter Type B instance 1XXX
0x0B20TCB2Timer/Counter Type B instance 2XXX
0x0B30TCB3Timer/Counter Type B instance 3XXX
0x0F00SYSCFGSystem ConfigurationXXX
0x0F80OCDOn-Chip DebugXXX
0x1000NVMCTRLNonvolatile Memory ControllerXXX
Table 10-2. System Memory Address Map
Base AddressNameDescription28-pin32-pin48-pin
0x1040LOCKBITLock bitsXXX
0x1050FUSEDevice specific fusesXXX
0x1080USERROWUser RowXXX
0x1100SIGROWSignature RowXXX