3.3.2 VEML3328 Color Sensor
A VEML3328 RGBCIR Color sensor is mounted on the AVR-IoT Cellular Mini board for measuring red, green, blue, clear and IR light. The sensor uses photodiodes, amplifiers and analog/digital circuitry to sense differences in color temperature and brightness.
Additional features:
- 16-bit resolution for each channel (R, G, B, C, and IR)
- Temperature compensation: -40°C to +85°C
- Operation voltage range: 2.6V to 3.6V
- Operating Current: 580 μA (typical)
- Shutdown Current: 800 nA (typical)
Info: The
7-bit I2C address is: 0x10.
| VEML3328 Pin | AVR128DB48 Pin | Function | Shared Functionality |
|---|---|---|---|
| SDA | PC2 | TWI0 SDA | ATECC608B |
| SCL | PC3 | TWI0 SCL |