7.3.3 MPLAB® X IDE Device Family Packs
Microchip MPLAB® X IDE requires specific information to support devices and tools. This information is contained in versioned packs. For the AVR-IoT Cellular Mini board, MPLAB® X version 5.40 with device family pack AVR-Dx version 1.2.52 and tool pack nEDBG_TP version 1.2.x or newer is required. For more information on packs and how to upgrade them, refer to the MPLAB® X IDE User’s guide - Work with Device Packs.
Tip: The latest device family
packs are available through in MPLAB® X IDE or online at Microchip MPLAB® X Packs
Repository.