36.7.2 SPIxCON1

SPI Control Register 1
Name: SPIxCON1
Address: 0x85

Bit 76543210 
 SMPCKECKPFST SSPSDIPSDOP 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000100 

Bit 7 – SMP SPI Input Sample Phase Control

ValueNameDescription
1 Client Reserved
1 Host SDI input is sampled at the end of data output time
0 Client or Host SDI input is sampled in the middle of data output time

Bit 6 – CKE Clock Edge Select

ValueDescription
1 Output data changes on transition from Active to Idle clock state
0 Output data changes on transition from Idle to Active clock state

Bit 5 – CKP Clock Polarity Select

ValueDescription
1 Idle state for SCK is high level
0 Idle state for SCK is low level

Bit 4 – FST Fast Start Enable

ValueNameDescription
x Client This bit is ignored
1 Host Delay to first SCK may be less than ½ baud period
0 Host Delay to first SCK will be at least ½ baud period

Bit 2 – SSP Client Select Input/Output Polarity Control

ValueDescription
1 SS is active-low
0 SS is active-high

Bit 1 – SDIP SPI Input Polarity Control

ValueDescription
1 SDI input is active-low
0 SDI input is active-high

Bit 0 – SDOP SPI Output Polarity Control

ValueDescription
1 SDO output is active-low
0 SDO output is active-high