Figure 51-29. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 4 MHz, VREGPM[1:0] = ’b11 =
ULP + Extended Temperature Range) vs. VDD
Figure 51-30. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 16 MHz, VREGPM[1:0] = ’b11 =
ULP + Extended Temperature Range) vs. VDD
Figure 51-31. Wake-up Time (COSC[2:0] =
'b101, FOSC = 31 kHz, VREGPM[1:0] = ’b11 = ULP
+ Extended Temperature Range) vs. VDD
Figure 51-32. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 4 MHz, VREGPM[1:0] = ’b10 =
ULP) vs. VDD
Figure 51-33. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 16 MHz, VREGPM[1:0] = ’b01 = ULP) vs.
VDD
Figure 51-34. Wake-up Time (COSC[2:0] =
'b101, FOSC = 31 kHz, VREGPM[1:0] = ’b10 =
ULP) vs. VDD
Figure 51-35. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 4 MHz, VREGPM[1:0] = ’b01 =
LP) vs. VDD
Figure 51-36. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 16 MHz, VREGPM[1:0] = ’b01 =
LP) vs. VDD
Figure 51-37. Wake-up Time (COSC[2:0] =
'b110, OSCFRQ = 4 MHz, VREGPM[1:0] = ’b00 =
HP) vs. VDD
Figure 51-38. Wake-up Time (COSC[2:0] =
''b110, OSCFRQ = 16 MHz, VREGPM[1:0] =’b00 =
HP) vs. VDD
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.