44.6.6 OPAxHWC
Name: | OPAxHWC |
Address: | 0x124,0x12C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OREN | HWCH[2:0] | ORPOL | HWCL[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – OREN Override Enable
Value | Description |
---|---|
1 | Hardware Override Control is enabled. OPA mode of operation is configured using the HWCH / HWCL bits. |
0 | Hardware Override Control is disabled. OPA mode of operation must be configured by use in firmware. |
Bits 6:4 – HWCH[2:0] Hardware Control Configuration High
Value | Description |
---|---|
111 |
Rail Drive to VDD |
110 |
Trough detect configuration with unity-gain feedback |
101 |
Peak detect configuration with unity-gain feedback |
100 |
Basic OPA configuration with unity-gain feedback |
011 |
OPAxOUT is tri-stated |
010 |
Trough detect configuration with user-defined feedback |
001 |
Peak detect configuration with user-defined feedback |
000 |
Basic OPA configuration with user-defined feedback |
Bit 3 – ORPOL Override Source Polarity
Value | Description |
---|---|
1 | Hardware Control Input is Inverted (Active-Low) |
0 | Hardware Control Input is not Inverted (Active-High) |
Bits 2:0 – HWCL[2:0] Hardware Control Configuration Low
Value | Description |
---|---|
111 |
Rail Drive to VSS |
110 |
Trough detect configuration with unity-gain feedback |
101 |
Peak detect configuration with unity-gain feedback |
100 |
Basic OPA configuration with unity-gain feedback |
011 |
OPAxOUT is tri-stated |
010 |
Trough detect configuration with user-defined feedback |
001 |
Peak detect configuration with user-defined feedback |
000 |
Basic OPA configuration with user-defined feedback |