18.4.10 APMEND2

Analog Peripheral Manager End Count 2 Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • APMEND2U: Accesses APMEND2[23:16]
    • APMEND2H: Accesses APMEND2[15:8]
    • APMEND2L: Accesses APMEND2[7:0]
Name: APMEND2
Address: 0x1D3

Bit 2322212019181716 
 END2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 END2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 END2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – END2[23:0] Analog Peripheral Manager End Count 2

The individual bytes in this multibyte register can be accessed with the following register names: APMEND2U: Accesses APMEND2[23:16] APMEND2H: Accesses APMEND2[15:8] APMEND2L: Accesses APMEND2[7:0]