27.13.5 TMRx

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • TMRxH: Accesses the high byte TMRx[15:8]
  • TMRxL: Accesses the low byte TMRx[7:0]
Timer Register
Name: TMRx
Address: 0x312,0x323

Bit 15141312111098 
 TMRx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TMRx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TMRx[15:0] Timer Register Value

Reset States: 
POR/BOR = 0000000000000000
All Other Resets = uuuuuuuuuuuuuuuu
The individual bytes in this multibyte register can be accessed with the following register names: TMRxH: Accesses the high byte TMRx[15:8] TMRxL: Accesses the low byte TMRx[7:0]