Doze: CPU and Peripherals Running at Different Cycle Rates
(CPU Is Typically Slower)
Idle: CPU Halted While Peripherals Operate
Sleep: Lowest Power Consumption
Peripheral Module Disable (PMD):
Ability to selectively disable hardware module to
minimize active power consumption of unused peripherals
Analog Peripheral Manager:
Can be used to optimize power
consumption in applications that use analog peripherals by switching them on
and off as needed, core independently using dedicated timer resources