37.5.11 I2CxBAUD

I2C Baud Rate Prescaler
Note: It is recommended to write this register only when the module is Idle (MMA = 0 or SMA = 0) or when the module is clock stretching (CSTR = 1 or MDR = 1).
Name: I2CxBAUD
Address: 0x029D

Bit 76543210 
 BAUD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – BAUD[7:0] Baud Rate Prescaler Selection

ValueDescription
n Prescaled I2C Clock Frequency (FPRECLK) = I 2 C x C L K ( B A U D ⁢   +   1 )
It is recommended to write this register only when the module is Idle (MMAHost Mode Active Status = 0 or SMAClient Mode Active Status = 0) or when the module is clock stretching (CSTR Client Clock Stretching(3) = 1 or MDR Host Data Request (Host pause) = 1).