1.1 Important Safety Information

  • Please read this entire guide before you install or operate the PD-9501GC to its power source.
  • Only trained and qualified personnel should be allowed to install, replace, and service this equipment.
  • This injector should be connected to PoE networks only, without routing to outside plant.
  • The PD-9501GC Ethernet and Terminal ports are shielded RJ45 data sockets. They cannot be used as Plain Old Telephone Service (POTS) sockets. Only RJ45 data connectors can be connected to these sockets.
  • The PD-9501GC Ethernet and Terminal interfaces are qualified as Safety Extra-Low Voltage (SELV) circuits according to IEC 60950-1 or ES1 according to IEC 62368-1. These interfaces can only be connected to SELV/ES1 interfaces on other equipment.
  • The power cord must be a three-conductor type (two current carrying conductors; one ground conductor) terminated on one end by an IEC 60320 C13 appliance coupler (for connection to the PoE Midspan), and on the other end by a plug containing a ground (earth) contact.
  • The power cord must be rated for a minimum of 250 Vac RMS operation, with a minimum rated current capacity of 5 amps (or a minimum wire gauge of 18 AWG (0.823 mm2).