4.4 Ethernet Interface
The following table lists the details of the Ethernet interface.
| Parameter | Description |
|---|---|
Input (Data In): Ethernet 10/100/1000Base-T | RJ45 female socket |
Output (Data and Power Out): Ethernet 10/100/1000Base-T + 55 VDC | RJ45 female socket |