6 I/O Multiplexing
Each pin is by default controlled by the PORT as a general purpose I/O and alternatively it can be assigned to one of the peripheral functions.
The following table describes the peripheral signals multiplexed to the PORT I/O pins.
| No | PAD | EXTINT | PCINT | ADC/AC | OSC | T/C # 0 | T/C # 1 | USART | I2C | SPI |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | PD[3] | INT1 | PCINT19 | OC2B | ||||||
| 2 | PD[4] | PCINT20 | T0 | XCK | ||||||
| 3 | PE[0] | ACO | ||||||||
| 4 | VCC | |||||||||
| 5 | GND | |||||||||
| 6 | PE[1] | |||||||||
| 7 | PB[6] | PCINT6 | XTAL1/TOSC1 | |||||||
| 8 | PB[7] | PCINT7 | XTAL2/TOSC2 | |||||||
| 9 | PD[5] | PCINT21 | OC0B | T1 | ||||||
| 10 | PD[6] | PCINT22 | AIN0 | OC0A | ||||||
| 11 | PD[7] | PCINT23 | AIN1 | |||||||
| 12 | PB[0] | PCINT0 | CLKO | ICP1 | ||||||
| 13 | PB[1] | PCINT1 | OC1A | |||||||
| 14 | PB[2] | PCINT2 | OC1B | SS | ||||||
| 15 | PB[3] | PCINT3 | OC2A | MOSI | ||||||
| 16 | PB[4] | PCINT4 | MISO | |||||||
| 17 | PB[5] | PCINT5 | SCK | |||||||
| 18 | AVCC | |||||||||
| 19 | PE[2] | ADC6 | ||||||||
| 20 | AREF | |||||||||
| 21 | GND | |||||||||
| 22 | PE[3] | ADC7 | ||||||||
| 23 | PC[0] | PCINT8 | ADC0 | |||||||
| 24 | PC[1] | PCINT9 | ADC1 | |||||||
| 25 | PC[2] | PCINT10 | ADC2 | |||||||
| 26 | PC[3] | PCINT11 | ADC3 | |||||||
| 27 | PC[4] | PCINT12 | ADC4 | SDA | ||||||
| 28 | PC[5] | PCINT13 | ADC5 | SCL | ||||||
| 29 | PC[6]/RESET | PCINT14 | ||||||||
| 30 | PD[0] | PCINT16 | RXD | |||||||
| 31 | PD[1] | PCINT17 | TXD | |||||||
| 32 | PD[2] | INT0 | PCINT18 |