2 Configuration Summary
| ATmega48PB | ATmega88PB | ATmega168PB | |
|---|---|---|---|
| Pin count | 32 | 32 | 32 |
| Flash (KB) | 4 | 8 | 16 |
| SRAM (Bytes) | 512 | 1024 | 1024 |
| EEPROM (Bytes) | 256 | 512 | 512 |
| Max I/O pins | 27 | ||
| SPI | 1 | ||
| TWI (I2C) | 1 | ||
| USART | 1 | ||
| ADC | 10-bit 15ksps | ||
| ADC channels | 8 | ||
| AC | 1 | ||
| 8-bit Timer/Counters | 2 | ||
| 16-bit Timer/Counters | 1 | ||
| PWM channels | 6 | ||
| Operating voltage | 1.8V - 5.5V | ||
| Max operating frequency | 20MHz | ||
| Temperature range | -40°C to +105°C | ||