3.4.1.1 Definitions

  • #define CPU_SS3_RAM __section("CPU_SelfTest_Variables_RAM")

    Section to group intermediate result variables. Following linker option needs to be added in 'additional linker options' under linker settings in project properties. -Wl,-PCPU_SelfTest_Variables_RAM=address The address is user configurable.

  • #define CPU_SUBSET3_EXPECTED_RESULT 0x15U

    Passing signature for the test result for Subset 3 of the CPU self-test diagnostic.