2.1.5 touch_timer_handler
void touch_timer_handler(void);
Description: This function is usually a callback function from RTC Handler. This function sets flag to start touch measurement. This function is also responsible for calling qtm_update_qtlib_timer() and qtm_update_gesture_2d_timer(). Various other application level timings (like low-power timeout) are also updated in this function.
Parameter: None
Return: None