2.1.1 touch_init
void touch_init(void);
Description: Initializes various touch library modules and other peripherals like timer etc. This function should e called during initialization phase typically before main while(1) loop.
Parameter: None
Return: None