1.1.6.3 Status and Output Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
| scroller_group_status | 1 byte |
Bit field Bit 7: Reburst required Bit 0: Touch detection |
Reburst Required = 1 Indicates that one or more scrollers in the group require a reburst of sensors. Touch Detection = 1 Indicates that one or more scrollers in the group are in Touch Detect. |
Individual Key Sensor Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
| scroller_status | 1 byte |
Bit field Bit 7: Reburst required Bit 1: Contact moved Bit 0: Touch detection |
Reburst Required = 1 Indicates that one or more scrollers in the group require a reburst of sensors. Touch contact reported position has changed. Touch Detection = 1 Indicates that one or more scrollers in the group are in Touch Detect. |
| right_hyst | 1 byte | Hysteresis limit | Indicates when a contact is moving Right, i.e., the direction of increasing touch position. |
| left_hyst | 1 byte | Hysteresis limit | Indicates when a contact is moving Left, i.e., the direction of reducing touch position. |
| raw_position | 2 bytes | 0-to-4095 | The calculated location of the touch contact prior to motion filtering. |
| position | 2 bytes | 0-to-4095 | The calculated location of the touch contact after motion filtering. |
| contact_size | 2 bytes | 0-to-65535 | The sum of two neighbouring keys’ touch deltas comprising the touch contact. |