1.1.6.2 Data Structures
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
| *qtm_touch_key_data | Pointer 2/4 bytes | qtm_touch_key_data_t | Pointer to touch key data for the underlying set of touch keys. |
| num_scrollers | 1 byte | 1-to-255* | The number of scrollers implemented in this group. |
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
| type | 1 byte |
0 = Linear Slider 1 = Wheel | Type of scroller. |
| start_key | 2 bytes | 0-to-65535* | The key number which forms the first component key of the scroller. |
| number_of_keys | 1 byte | 2-to-255 | The number of component keys to form the scroller. The minimum number of keys required to make a slider is two and the minimum number of keys to make a wheel is three. |
| resol_deadband | 1 byte | Bits 7:4 = Resolution 2 to 12 bits | Full scale position resolution reported for the scroller. |
| Bits 3:0 = Dead band 0% to 15% (each side) | The size of the edge correction dead bands as a percentage of the full scale range. | ||
position_hysteresis | 1 byte | 0-to-255 | The minimum travel distance to be reported after contact or direction change. |
| contact_min_threshold | 2 bytes | 0-to-65535 | The minimum contact size measurement for persistent contact tracking. The contact size is the sum of two neighboring keys’ touch deltas forming the touch contact. |