1.2.4.3 drivenshield_port_mux_config
void drivenshield_port_mux_config(uint8_t pin, uint8_t mux);Description: Reconfigures the pin to Timer or PTC (depends on the mux value).
Parameter:
| Type | Description |
|---|---|
| uint8_t | Pin Details |
| uint8_t | Mux Value |
Return: None