touch_ret_t qtm_key_sensors_process(qtm_touch_key_control_t* qtm_lib_key_group_ptr);
Description: Performs key sensors processing - executes touch detect state machine
for all the keys. This function is responsible for performing drifting, anti-touch
recalibration, Max-On-Duration (MOD), etc. Should be called after calling
qtm_acquisition_process() (if frequency hopping is used, then after frequency hop
process function).
Parameter: | Type | Description |
|---|
| qtm_touch_key_control_t* | Pointer to
Keys Module Control Structure |
Return:| Type | Description |
|---|
| touch_ret_t | Touch Library
Return Status |