touch_ret_t qtm_freq_hop_autotune(qtm_freq_hop_autotune_control_t *qtm_freq_hop_autotune_control);
Description: Performs Frequency Hopping Autotune algorithm. Measure noise in the
signal value and based on the noise level, change the frequency-set used for
acquisition. Chose the next measurements frequency from the frequency-set and perform
median filter on the signal value. Should be called after calling
qtm_acquisition_process().
Parameter: | Type | Description |
|---|
| qtm_freq_hop_autotune_control_t * | Pointer to
Frequency Hop Autotune Control Structure |
Return:| Type | Description |
|---|
| touch_ret_t | Touch Library
Return Status |