1.1.8.2.3 qtm_surface_contact_data_t

  • Runtime data for individual touch contacts (array)
ParameterSizeRange/OptionsUsage
qt_contact_status1 byte

Bit field

Bit 7: —

—
Bit 6: ——
Bit 5: POS_V_DECVertical position decreased.
Bit 4: POS_V_INCVertical position increased.
Bit 3: POS_H_DECHorizontal position decreased.
Bit 2: POS_H_INCHorizontal position increased.
Bit 1: POS_CHANGEChange in reported position.
Bit 0: Touch detection

Touch Detection = 1

Indicates that a touch contact is present on the surface.

h_position_abs2 bytes0 to 4095Unfiltered horizontal position.
h_position2 bytes0 to 4095Filtered horizontal position.
v_position_abs2 bytes0 to 4095Unfiltered vertical position.
v_position2 bytes0 to 4095Filtered vertical position.
contact_size2 bytes—Sum of touch deltas at contact location.