1.1.8.2.2 qtm_surface_cs2t_data_t

  • Run-time data for the Surface CS/2T module
ParameterSizeRange/OptionsUsage
qt_surface_cs2t_status1 byte

Bit field

Bit 7: Reburst required

Reburst Required = 1

Indicates that further measurements are required to resolve/update contact status.

Bit 6: ——
Bit 5: POS_MERGED_VTwo contacts present, vertical positions too close to separate.
Bit 4: POS_MERGED_HTwo contacts present, horizontal positions too close to separate.
Bit 3 ——
Bit 2: ——
Bit 1: ——
Bit 0: Touch detection

Touch Detection = 1

Indicates that a touch contact is present on the surface.