1 Theory
Before getting into the details, some central concepts need to be introduced. The following section ("General ADC Concepts") can be skipped if quantization, resolution, and ADC transfer functions are familiar to the reader
Before getting into the details, some central concepts need to be introduced. The following section ("General ADC Concepts") can be skipped if quantization, resolution, and ADC transfer functions are familiar to the reader
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.