The MTCH9010 Evaluation Kit can be powered in two ways:
USB-C®: A USB-C cable may be connected to the bottom-left port to provide power from
a computer or USB power adapter
External Supply: Power can also be
supplied through the VDD Pin on the External Control Interface
Note: When powering the board externally through the External
Control Interface (J100) header, the user must remove the jumper cap on the
Power Select (J201) header to prevent potential damage.
Figure 1-1. External Control Interface
When power is applied:
The PWR LED will illuminate, indicating the board is receiving power
The ENUM LED will illuminate when the
USB Bridge slider is set to ON and the USB interface is recognized (Universal
Asynchronous Receiver Transmitter (UART) mode only)
If the board is powered through USB-C, the Power Select header can be used to choose the
system voltage:
Place a jumper on 5.0V to use USB power directly
Note: USB power can vary, typically from 4.4V to 5.5V.
Place jumper on 3.3V to route USB power through the on-board voltage
regulator
Figure 1-2. USB-C Connector
Figure 1-3. External Control
Interface
Important: When powering through the External Control
Interface, the jumper on the Power Select header must be removed. The applied
VDD becomes the system voltage. There is no polarity protection, so
correct polarity must be applied to avoid damage.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.