6 What's Next
With the development board set up and running, the next step is to explore additional features or begin integration into a broader system.
No additional software or programming tools are required. A simple serial terminal window is sufficient to interact with the device.
For a more enhanced experience, consider:
MPLAB® Data Visualizer: A free Microchip tool for logging data, graphing results, and monitoring serial communication (or any standard serial terminal application).