50.5.1 I/O DC Characteristics

Table 50-9. Input DC Characteristics
SymbolParameterConditionsMinMaxUnit
VILLow-level input voltage(1)FWUP, WKUP/TMP[2:0], JTAGSEL, TST–0.3 x VDDBUV
PIOA/B/C/D IOs–0.3 x VDD3V3V
VIH High-level input voltage(1)FWUP, WKUP/TMP[2:0], JTAGSEL, TST0.7 x VDDBU–V
PIOA/B/C/D IOs0.7 x VDD3V3–
VhysHysteresis voltage(1)FWUP, WKUP/TMP[2:0], JTAGSEL, TST350–mV
PIOA/B/C/D IOs260–
IIHInput-high leakage current(1)No pull-up or pull-down; VIN=VDD; VDD3V3 Max, TA = 85°C–200nA
IILInput-low leakage current(1)No pull-up or pull-down; VIN=GND; VDD3V3 Max, TA = 85°C–200nA
RPULLProgrammable pull-up or pull-down resistorDigital input mode80120kΩ
CINInput capacitance(1)–4pF
Note:
  1. Simulation data.
Table 50-10.  Output DC Characteristics
SymbolParameterConditionsMinMaxUnit
VOLLow-level output voltage @ IOLMAXSHDN, RTCOUT0, PIOA/B/C/D IOs–0.2 x VDDV
VOHHigh-level output voltage @ IOHMAXSHDN, RTCOUT0, PIOA/B/C/D IOs0.8 x VDD–
IOLLow-level output currentSHDN, RTCOUT0–+0.03(1)mA
PIOA/B/C/D IOs–+11
IOHHigh-level output currentSHDN, RTCOUT0–-0.03(1)mA
PIOA/B/C/D IOs–-11
Note:
  1. Total maximum current draw allowed.