49.6.5 UART Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is disabled.

1: The corresponding interrupt is enabled.

Name: UART_IMR
Offset: 0x10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ACE 
Access W 
Reset – 
Bit 15141312111098 
 CMP  RXBUFFTXBUFE TXEMPTYTIMEOUT 
Access RRRRR 
Reset 00000 
Bit 76543210 
 PAREFRAMEOVREENDTXENDRX TXRDYRXRDY 
Access RRRRRRR 
Reset 0000000 

Bit 16 – ACE Mask Analog Comparator Event Interrupt

Bit 15 – CMP Mask Comparison Interrupt

Bit 12 – RXBUFF Mask RXBUFF Interrupt

Bit 11 – TXBUFE Mask TXBUFE Interrupt

Bit 9 – TXEMPTY Mask TXEMPTY Interrupt

Bit 8 – TIMEOUT Mask Time-out Interrupt

Bit 7 – PARE Mask Parity Error Interrupt

Bit 6 – FRAME Mask Framing Error Interrupt

Bit 5 – OVRE Mask Overrun Error Interrupt

Bit 4 – ENDTX Mask End of Transmit Interrupt

Bit 3 – ENDRX Mask End of Receive Transfer Interrupt

Bit 1 – TXRDY Mask TXRDY Interrupt

Bit 0 – RXRDY Mask RXRDY Interrupt