49.6.4 UART Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: UART_IDR
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ACE 
Access W 
Reset – 
Bit 15141312111098 
 CMP  RXBUFFTXBUFE TXEMPTYTIMEOUT 
Access WWWWW 
Reset ––––– 
Bit 76543210 
 PAREFRAMEOVREENDTXENDRX TXRDYRXRDY 
Access WWWWWWW 
Reset ––––––– 

Bit 16 – ACE Disable Analog Comparator Event Interrupt

Bit 15 – CMP Disable Comparison Interrupt

Bit 12 – RXBUFF Disable Buffer Full Interrupt

Bit 11 – TXBUFE Disable Buffer Empty Interrupt

Bit 9 – TXEMPTY Disable TXEMPTY Interrupt

Bit 8 – TIMEOUT Disable Time-out Interrupt

Bit 7 – PARE Disable Parity Error Interrupt

Bit 6 – FRAME Disable Framing Error Interrupt

Bit 5 – OVRE Disable Overrun Error Interrupt

Bit 4 – ENDTX Disable End of Transmit Interrupt

Bit 3 – ENDRX Disable End of Receive Transfer Interrupt

Bit 1 – TXRDY Disable TXRDY Interrupt

Bit 0 – RXRDY Disable RXRDY Interrupt