1.4 G3 PLC PAL Module
The G3 PLC Platform Abstraction Layer (PAL) module acts as an abstraction interface between the G3-PLC MAC-RT layer and the G3-PLC MAC layer.

PLC PAL is intended to be used only by Microchip PLC MAC layer. Any customer module or application on top of MAC layers, must access them through MAC Wrapper or directly through G3 MAC RT driver (if only MAC-RT is required, not the full PLC MAC functionality).