1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| AP | Access Point |
| DFU | Device Firmware Upgrade |
| EDBG | Embedded Debugger |
| GPIO | General Purpose Input Output |
| IoT | Internet of Things |
| IO | Input Output |
| LED | Light Emitting Diode |
| MMC | Multimedia Card |
| MPU | Memory Protection Unit |
| PA | Power Amplifier |
| PCB | Printed Circuit Board |
| PMIC |
Power Management IC |
| PMF | Protected Management Frame |
| PTA | Packet Traffic Arbitration |
| QSPI | Quad Serial Peripheral Interface |
| RF |
Radio Frequency |
| RTCC | Real Time Clock Calendar |
| RX | Receive |
| SDIO | Secure Digital Input Output |
| SD | Secure Digital |
| SiP | System in Package |
| SOM | System On Module |
| SPI | Serial Peripheral Interface |
| STA | Station |
| TX | Transmit |
| UART | Universal Asynchronous Receiver/Transmitter |
| USB | Universal Serial Bus |
| WLAN | Wireless Local Area Network |
| WPA | Wi-Fi Protected Access |