4.1 Pre-build Image
After building the Linux system image in the previous section and load the image to the SD card, you can start to run image and perform tests. You can also download the pre-build image in the following link for the tests:
|
Host Platform |
Links |
|---|---|
SAMA527-SOM1-EK |