| 1 | C100 | 1U0/20V | CE1U020V | 20% | PHILIPS +++ | TANTAL CAPACITOR, SMD, (EIA3216) |
| 1 | C101 | 100N/50V | C08B100N | 10%_X7R | MURATA +++ | CERAMIC CAPACITOR, 0805, X7R |
| 2 | D100,D101 | 75V/100MA | BAS16 | | PHILIPS +++ | SWITCH DIODE, SO-23 PACKAGE |
| 1 | J100 | 9 PIN | DSUB-9FSOL | | HARTING +++ | 9 PIN D-SUB, FEMALE, SOLDER, |
| 1.6MM ROW SPACING, 2.54MM PIN |
| 1 | JCABLE | 6 PIN | HEADER6FC | | HARTING +++ | 6 PIN HEADER (IDC), FEMALE, CABLE MOUNT |
| 1 | Q100 | 45V/100MA | BC857C | | PHILIPS +++ | SMD NPN TRANSISTOR, SO-23 PACKAGE |
| 1 | Q101 | 45V/100MA | BC847C | | PHILIPS +++ | SMD PNP TRANSISTOR, SO-23 |
| PACKAGE |
| 6 | R100-105 | 4K7 | R08_4K7 | 1% | KOA +++ | RESISTOR, 0.125W, 1%, 0805 |
| 1 | R106 | 1M0 | NOT_USED | 1% | KOA +++ | RESISTOR, 0.125W, 1%, 0805 |
| 1 | U100 | SOIC-20 | AT90S1200-4SC | | ATMEL | AVR MICROCONTROLLER, 20 PIN SOIC |
| 1 | XC100 | 4.0MHZ | CSTCC4.00MG | 0.5% | MURATA/AVX +++ | CERAMIC RESONATOR, 4.00MHZ, |
| SMD (AVX: PRBC-4.0 B R) |
| 1 | HOUSING | 9 PIN | D-SUB HOUSE | 0.5% | AMP +++ | 9 PIN D-SUB PLASTIC HOUSING |
| 1 | CABLE | 6 LEAD | FLATCABLE | | HARTING +++ | FLATCABLE, 6 LEAD, 300MM |
| 1 | PCB | FR4/1.6MM | A9702.3.1000.A | | ATMEL | PRINTED CIRCUIT BOARD NO. A9702.3.1000.A |