Jump to main content
Digital Peripherals
- Two Capture/Compare/PWM (CCP)
Modules:
- 16-bit resolution for
Capture/Compare modes
- 10-bit resolution for PWM
mode
- Up to Four Pulse-Width Modulators
(PWM):
- 16-bit resolution
- Independent pulse
outputs
- External Reset Signal
(ERS) inputs
- Four Configurable Logic Cells (CLC):
- Integrated combinational and sequential logic
- One Complimentary Waveform Generator (CWG):
- Rising and falling edge dead-band control
- Full-bridge, half-bridge, 1-channel drive
- Multiple signal sources
- Programmable dead band
- Fault-shutdown input
- One Configurable 8/16-Bit Timer
(TMR0)
- Two 16-Bit Timers (TMR1/3) with
Gate Control
- Up to Three 8-Bit Timers
(TMR2/4/6) with Hardware Limit Timer (HLT)
- One Numerically Controlled
Oscillator (NCO):
- Generates true linear
frequency control and increased frequency resolution
- Input clock up to 64
MHz
- Programmable CRC with Memory Scan:
- Reliable data/program memory monitoring for Fail-Safe operation (e.g.,
Class B)
- Calculate 32-bit CRC over any portion of Program Flash Memory
- Two Enhanced Universal
Synchronous Asynchronous Receiver Transmitters (EUSART):
- RS-232, RS-485, LIN
compatible
- Auto-wake-up on
Start
- Two Host Synchronous Serial Ports
(MSSP):
- Serial Peripheral
Interface (SPI) mode
- Chip Select
Synchronization
- Inter-Integrated Circuit
(I2C) mode
- 7/10-bit
Addressing modes
- Peripheral Pin Select (PPS):
- Enables pin mapping of
digital I/O
- Device I/O Port Features:
- Up to 35 I/O pins
- One input-only pin
- Individual I/O direction,
open-drain, input threshold, slew rate, and weak pull-up control
- Interrupt-on-Change (IOC)
on up to 25 pins
- One external interrupt
pin