36 FVR - Fixed Voltage Reference
The Fixed Voltage Reference (FVR) is a stable voltage reference, independent of VDD, with 1.024V, 2.048V or 4.096V selectable output levels. The output of the FVR can be configured to supply a reference voltage to analog peripherals such as those listed below.
- ADC input channel
 - ADC positive reference
 - Comparator input
 - Digital-to-Analog Converter (DAC)
 
The FVR can be enabled by setting the EN bit to ‘1’.
Note: Fixed Voltage Reference output cannot exceed
            VDD.