31.4.6 SSPxCON2
Control Register for I2C Operation Only
Note: 
            
      - The value that will be transmitted when the user initiates an Acknowledge sequence at the end of a receive.
- If the I2C module is active, these bits may not be set (no spooling) and the SSPxBUF may not be written (or writes to the SSPxBUF are disabled).
| Name: | SSPxCON2 | 
| Offset: | 0x0791,0x079B | 
MSSP Control Register 2
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GCEN | ACKSTAT | ACKDT | ACKEN | RCEN | PEN | RSEN | SEN | ||
| Access | R/W | R//HC/HS | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – GCEN General Call Enable bit (Client mode only)
| Value | Name | Description | 
|---|---|---|
| x | Host mode | Don’t care | 
| 1 | Client mode | General Call is enabled | 
| 0 | Client mode | General Call is not enabled | 
Bit 6 – ACKSTAT Acknowledge Status bit (Host Transmit mode only)
| Value | Description | 
|---|---|
| 1 | Acknowledge was not received from client | 
| 0 | Acknowledge was received from client | 
Bit 5 – ACKDT Acknowledge Data bit (Host Receive mode only)(1)
| Value | Description | 
|---|---|
| 1 | Not Acknowledge | 
| 0 | Acknowledge | 
Bit 4 – ACKEN Acknowledge Sequence Enable bit(2)
| Value | Description | 
|---|---|
| 1 | Initiates Acknowledge sequence on SDAx and SCLx pins and transmits ACKDT data bit; automatically cleared by hardware | 
| 0 | Acknowledge sequence is Idle | 
Bit 3 – RCEN Receive Enable bit (Host Receive mode only)(2)
| Value | Description | 
|---|---|
| 1 | Enables Receive mode for I2C | 
| 0 | Receive is Idle | 
Bit 2 – PEN Stop Condition Enable bit (Host mode only)(2)
| Value | Description | 
|---|---|
| 1 | Initiates Stop condition on SDAx and SCLx pins; automatically cleared by hardware | 
| 0 | Stop condition is Idle | 
Bit 1 – RSEN Repeated Start Condition Enable bit (Host mode only)(2)
| Value | Description | 
|---|---|
| 1 | Initiates Repeated Start condition on SDAx and SCLx pins; automatically cleared by hardware | 
| 0 | Repeated Start condition is Idle | 
Bit 0 – SEN Start Condition Enable bit(2)
| Value | Name | Description | 
|---|---|---|
| 1 | Host | Initiates Start condition on SDAx and SCLx pins; automatically cleared by hardware | 
| 0 | Host | Start condition is Idle | 
| 1 | Client | Clock stretching is enabled | 
| 0 | Client | Clock stretching is disabled |