21.5.1 CLKRCON
Note:
- Bits are valid for DIV ≥
001. For DIV =000, duty cycle is fixed at 50%.
| Name: | CLKRCON |
| Offset: | 0x0296 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | DC[1:0] | DIV[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN Reference Clock Module Enable
| Value | Description |
|---|---|
| 1 | Reference clock module enabled |
| 0 | Reference clock module is disabled |
Bits 4:3 – DC[1:0] Reference Clock Duty Cycle(1)
| Value | Description |
|---|---|
| 11 | Clock outputs duty cycle of 75% |
| 10 | Clock outputs duty cycle of 50% |
| 01 | Clock outputs duty cycle of 25% |
| 00 | Clock outputs duty cycle of 0% |
Bits 2:0 – DIV[2:0] Reference Clock Divider
| Value | Description |
|---|---|
| 111 | Base clock value divided by 128 |
| 110 | Base clock value divided by 64 |
| 101 | Base clock value divided by 32 |
| 100 | Base clock value divided by 16 |
| 011 | Base clock value divided by 8 |
| 010 | Base clock value divided by 4 |
| 001 | Base clock value divided by 2 |
| 000 | Base clock value |