26.14.1 CWGxCON0
Note:
- This bit can only be set after
EN =
1; it cannot be set in the same cycle when EN is set.
| Name: | CWGxCON0 |
| Offset: | 0x0610 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | LD | MODE[2:0] | |||||||
| Access | R/W | R/W/HC | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – EN CWG Enable
| Value | Description |
|---|---|
| 1 | Module is enabled |
| 0 | Module is disabled |
Bit 6 – LD CWG1 Load Buffers(1)
| Value | Description |
|---|---|
| 1 | Dead-band count buffers to be loaded on CWG data rising edge, following first falling edge after this bit is set |
| 0 | Buffers remain unchanged |
Bits 2:0 – MODE[2:0] CWG Mode
| Value | Description |
|---|---|
| 111 | Reserved |
| 110 | Reserved |
| 101 | CWG outputs operate in Push-Pull mode |
| 100 | CWG outputs operate in Half Bridge mode |
| 011 | CWG outputs operate in Reverse Full Bridge mode |
| 010 | CWG outputs operate in Forward Full Bridge mode |
| 001 | CWG outputs operate in Synchronous Steering mode |
| 000 | CWG outputs operate in Asynchronous Steering mode |