15.3.1 NVMADR
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- NVMADRH: Accesses the
high byte NVMADR[15:8]
- NVMADRL: Accesses the low
byte NVMADR[7:0].
- Bit [15] is undefined while WR
=
1
.
Name: | NVMADR |
Offset: | 0x1C8C |
Nonvolatile Memory
Address Register
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | NVMADR[14:8] | |
Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMADR[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 14:0 – NVMADR[14:0] NVM Address Bits
The individual bytes in this
multibyte register can be accessed with the following register names:
NVMADRH: Accesses the
high byte NVMADR[15:8]
NVMADRL: Accesses the low
byte NVMADR[7:0].
Bit [15] is undefined while WR
= 1.