32.4.2 Synchronous Client Mode
The following bits are used to configure the EUSART for synchronous client operation:
- SYNC = 1(configures the EUSART for synchronous operation)
- CSRC = 0(configures the EUSART as a client)
- SREN = 0(for transmit); SREN =1(for single byte receive)
- CREN = 0(for transmit); CREN =1(recommended setting for continuous receive)
- SPEN = 1(enables the EUSART)
Important: Clearing the SREN and
         CREN bits ensure that the device is in Transmit mode, otherwise the device will be
         configured to receive.