Write the modified page back to logical RWW EEPROM page zero, flushing the internal emulator write cache afterwards to ensure it is immediately written to physical non-volatile memory.
Modify data and write back to logical EEPROM page zero. The data is not committed and should call rww_eeprom_emulator_commit_page_buffer to ensure that any outstanding cache data is fully written to prevent data loss when detecting a BOD early warning.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.