3 Summary
This application note describes the steps to configure the TWI module as a Master and provides an example driver software to implement the module. The firmware for Master Driver is available as a download along with this application note.
This application note describes the steps to configure the TWI module as a Master and provides an example driver software to implement the module. The firmware for Master Driver is available as a download along with this application note.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.