1 Overview
This section provides a short description of the TWI interface in general and the TWI module on the AVR 8-bit Microcontroller Family. For more information, refer to the specific device datasheet.
This section provides a short description of the TWI interface in general and the TWI module on the AVR 8-bit Microcontroller Family. For more information, refer to the specific device datasheet.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.